CML720i-R10-140.A/CN-M12-EX
Light curtain receiver
Series | 720 |
Operating principle | Throughbeam principle |
Device type | Receiver |
Contains | 2x BT-NC sliding block |
Application | Object measurement |
Special version | Crossed-beam scanning Diagonal-beam scanning Ex-protected Parallel-beam scanning |
Operating range | 0.3 ... 7 m |
Measurement field length | 140 mm |
Number of beams | 14 Piece(s) |
Beam spacing | 10 mm |
Minimum object diameter | 20 mm |
Supply voltage UB | 18 ... 30 V, DC |
Number of inputs/outputs selectable | 2 Piece(s) |
Type | Inputs/outputs selectable |
Cycle time | 1 ms |
Response time per beam | 30 µs |
Type | CANopen, IO-Link |
COM mode | COM2 |
Function | Process |
Number of connections | 2 Piece(s) |
Plug outlet | Axial |
Function | Configuration interface Connection to transmitter Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 8 -pin |
Function | BUS IN BUS OUT |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Dimension (W x H x L) | 30.7 mm x 54.8 mm x 183 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic |
Type of display | LED OLED display |
Type of configuration | Software |
Operational controls | Membrane keyboard |
Ambient temperature, operation | -30 ... 60 °C |
Ex-Zone | 2 22 |
Ex device group | II |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90314990 |
ECLASS 5.1.4 | 27270910 |
ECLASS 8.0 | 27270910 |
ECLASS 9.0 | 27270910 |
ECLASS 10.0 | 27270910 |
ECLASS 11.0 | 27270910 |
ECLASS 12.0 | 27270910 |
ECLASS 13.0 | 27270910 |
ECLASS 14.0 | 27270910 |
ECLASS 15.0 | 27270910 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 8.0 | EC002549 |
ETIM 9.0 | EC002549 |
ETIM 10.0 | EC002549 |