CB-M12-SCC2
Distribution cable
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Suitable for | COMPACTplus-ml multiple light beam safety devices COMPACTplus-m multiple light beam safety devices COMPACTplus-m safety light curtains |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
No. of pins | 4 -pin |
Encoding | A-coded |
Version | Axial |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 4 -pin |
Encoding | A-coded |
Version | Axial |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 4 -pin |
Encoding | A-coded |
Version | Axial |
Number of conductors | 4 Piece(s) |
Shielded | No |
Cable design | Distribution cable |
Cable length | 1,500 mm |
Customs tariff number | 85444290 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |