CB-M12-5000S-5WF
Connection cable
Suitable for | COMPACTplus multiple light beam safety devices COMPACTplus safety light curtains SOLID -4, -2 safety light curtains |
Type of connection | Connector |
Type of connection | Open end |
Number of conductors | 4 Piece(s) |
Shielded | Yes |
Cable design | Connection cable (open on one end) |
Cable diameter (external) | 6 mm |
Cable length | 5,000 mm |
Sheathing material | PUR |
Net weight | 210 g |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27069190 |
ECLASS 8.0 | 27069190 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 13.0 | 27060311 |
ECLASS 14.0 | 27060311 |
ECLASS 15.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |