BTU D12M.5-250

Mounting system

Part no.: 50119324

Available immediately

Suitable for product group Rod mounts
Suitable for BTU D12M-D12-A090
BTU D12M-D12-B090
Design Cylindrical
Dimension (Ø x L) 12 mm x 250 mm
Standard designation, stainless steel mounting device V2A
Net weight 221 g
Housing color Silver
Design of mounting device 12 mm rod
Type of fastening, at system Clampable
Type of fastening, at device Clampable
Type of mounting device Rigid
Mounting device material Stainless steel
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
Data sheet - pdf
Data sheet - Dimensioned drawing - pdf