BT 706M-APSET
Mounting device
Series | BT 7xx |
Contains | Grounding kit for commissioning Interconnection cable |
Suitable for product group | Contour measurement system |
Suitable for | CMS 700i contour measurement system |
Number of connections | 1 Piece(s) |
Function | Control of the air flow (Pin 4 = SWIN 1) Rotational speed signal (Pin 5 = SWOUT1) Voltage supply |
Type of connection | Cable with connector |
Cable length | 200 mm |
Sheathing material | PUR |
Cable color | Black |
Number of conductors | 5 -wire |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Standard designation, metal mounting device | Steel, galvanized |
Design of mounting device | Air wipe unit with cross-flow fan |
Type of fastening, at system | Mounting arms with M8 bore hole |
Type of fastening, at device | Pre-mounted with mounting arms |
Effective length | 800 mm |
Mounting device material | Steel |
Shock absorber | No |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |