BT-2L
Mounting bracket set
Suitable for product group | Measuring light curtains Protective sensors Safety light curtains |
Suitable for | CML700i light curtains MLC 500, MLC 300 safety light curtains MLD 500, MLD 300 multiple light beam safety devices |
Net weight | 106 g |
Design of mounting device | Angle, L-shape |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Screw type |
Mounting device material | Metal |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |