BPS 348i SM 100
Bar code positioning system
Series | BPS 300i |
MTTF | 83 years |
Depth of field | 50 ... 170 mm |
Light source | Laser, Red |
Laser class | 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014) |
Transmitted-signal shape | Continuous |
Light beam exit | Lateral |
Measurement range | 0 ... 10,000,000 mm |
Reproducibility (1 sigma) | 0.05 mm |
Measurement value output | 2 ms |
Max. traverse rate | 10 m/s |
Supply voltage UB | 18 ... 30 V, DC |
Power consumption, max. | 3.7 W |
Number of inputs/outputs selectable | 2 Piece(s) |
Switching element | Transistor, PNP |
Type | PROFINET |
Function | Process |
Type | USB |
Function | Configuration via GSDML modules Service |
Design | Cubic |
Dimension (W x H x L) | 100 mm x 108.7 mm x 48.3 mm |
Housing material | Metal |
Lens cover material | Glass |
Net weight | 580 g |
Type of fastening | Dovetail grooves Fastening on back Via optional mounting device |
Type of display | LED |
Ambient temperature, operation | -5 ... 50 °C |
Ambient temperature, storage | -35 ... 70 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 65, EN 60529 with various connectors or screwed-on caps |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 61000-6-2 EN 61000-6-3 |
Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280190 |
ECLASS 8.0 | 27280190 |
ECLASS 9.0 | 27280190 |
ECLASS 10.0 | 27280190 |
ECLASS 11.0 | 27280190 |
ECLASS 12.0 | 27280106 |
ECLASS 13.0 | 27280106 |
ECLASS 14.0 | 27280106 |
ECLASS 15.0 | 27280106 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |