BCL 248i R1M 110

Stationary bar code reader

Part no.: 50143212

Delivery time approx. 13 business days
Icon Icon Icon Icon Icon Icon
Series BCL 200i
Functions Alignment mode
AutoConfig
AutoControl
AutoReflAct
Code fragment technology
LED indicator
Reference code comparison
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN 8/13
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
UPC
Scanning rate, typical 1,000 scans/s
Bar codes per reading gate, max. number 64 Piece(s)
Reading distance 40 ... 255 mm
Light source Laser, Red
Wavelength 655 nm
Laser class 1, IEC/EN 60825-1:2014
Modulus size 0.2 ... 0.5 mm
Reading method Raster scanner with deflecting mirror
Beam deflection By means of rotating polygon mirror wheel + deflecting mirror
Light beam exit Lateral with deflecting mirror
Supply voltage UB 18 ... 30 V, DC
Power consumption, max. 4 W
Number of digital switching inputs 1 Piece(s)
Input current, max. 8 mA
Number of digital switching outputs 1 Piece(s)
Switching current, max. 60 mA
Type PROFINET
Function Process
Conformance class B
Protocol PROFINET RT
Switch functionality None
Number of connections 2 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 900 mm
Number of conductors 5 -wire
Thread size M12
Type Male
Material Plastic
No. of pins 5 -pin
Encoding A-coded
Function Configuration interface
Data interface
Type of connection Cable with connector
Cable length 700 mm
Number of conductors 4 -wire
Thread size M12
Type Female
Material Plastic
No. of pins 4 -pin
Encoding D-coded
Design Cubic
Dimension (W x H x L) 93 mm x 38 mm x 83 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Glass
Net weight 400 g
Housing color Silver
Type of fastening Dovetail grooves
Fastening on back
Via optional mounting device
Type of display LED
Number of LEDs 3 Piece(s)
Type of configuration Via web browser
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 65
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61000-6-2
EN 61000-6-3
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for continuous shock in accordance with standard IEC 60068-2-29, test Eb
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27280102
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ECLASS 10.0 27280102
ECLASS 11.0 27280102
ECLASS 12.0 27280102
ECLASS 13.0 27280102
ECLASS 14.0 27280102
ECLASS 15.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
GSDML file - Firmware from V1.11.0 - zip
GSDML file - Firmware from V1.14.0 - zip
Software - Device Finder V4.0.0 - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf