Base IT 1952g
Base station
Type | Base station |
Suitable for | IT 1952g series mobile 2D-code readers |
Supply voltage UB | 4.75 ... 5.25 V, DC |
Type | PS/2 RS 232 USB |
Number of connections | 3 Piece(s) |
Bluetooth range | Class 2 |
Bluetooth version | 4.2 |
Function | Configuration interface Data interface Voltage supply |
Type of connection | RJ41 |
Function | Configuration interface Data interface Voltage supply |
Type of connection | Jack socket |
Type of connection | Bluetooth |
Dimension (W x H x L) | 100 mm x 84 mm x 132 mm |
Plastic housing | UL 94-V0 |
Net weight | 200 g |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -40 ... 60 °C |
Customs tariff number | 85176200 |
ECLASS 5.1.4 | 27289200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27289290 |
ECLASS 10.0 | 27280192 |
ECLASS 11.0 | 27280192 |
ECLASS 12.0 | 27280192 |
ECLASS 13.0 | 27280192 |
ECLASS 14.0 | 27280192 |
ECLASS 15.0 | 27280192 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |