Base IT 1472g

Base station

Part no.: 50143595

Available immediately

Icon Icon
Type Base station
Suitable for IT 1472g series mobile 2D-code readers
Supply voltage UB 4.75 ... 5.25 V, DC
Type PS/2
RS 232
USB
Number of connections 3 Piece(s)
Bluetooth range Class 2
Bluetooth version 4.2
Function Configuration interface
Data interface
Voltage supply
Type of connection RJ41
Function Configuration interface
Data interface
Voltage supply
Type of connection Jack socket
Type of connection Bluetooth
Dimension (W x H x L) 100 mm x 84 mm x 132 mm
Plastic housing UL 94-V0
Net weight 200 g
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -40 ... 60 °C
Customs tariff number 85176200
ECLASS 5.1.4 27289200
ECLASS 8.0 27289290
ECLASS 9.0 27289290
ECLASS 10.0 27280192
ECLASS 11.0 27280192
ECLASS 12.0 27280192
ECLASS 13.0 27280192
ECLASS 14.0 27280192
ECLASS 15.0 27280192
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
EC declaration of conformity - pdf