Base f. HS 6578
Base station
Suitable for | HS 6578 |
Supply voltage UB | 4.75 ... 14 V, DC |
Type | PS/2, USB, RS 232 |
Number of connections | 3 Piece(s) |
Bluetooth range | Class 2 |
Bluetooth version | 2.1 |
Function | Data interface Service interface |
Type of connection | RJ41 |
Function | Voltage supply |
Type of connection | Jack socket |
Type of connection | Bluetooth |
Dimension (W x H x L) | 102 mm x 74 mm x 241 mm |
Plastic housing | PC-ABS |
Net weight | 298 g |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -40 ... 70 °C |
Approvals | c UL US |
Customs tariff number | 85044030 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27289290 |
ETIM 5.0 | EC002997 |
ETIM 6.0 | EC002997 |