A7-MW2.5
Tower light element
Series | A7 |
Contains | 4x cheese head screws M5 x 20 / stainless steel 4x discs A5.3 / stainless steel 4x hex nuts M5 / stainless steel 4x spring washers M5 / stainless steel |
Suitable for | Tower light elements of the A7 – Advanced Series |
Design | L shape |
Dimension (W x H x L) | 74 mm x 70 mm x 67 mm |
Standard designation, metal mounting device | V2A |
Net weight | 151 g |
Design of mounting device | Angle, L-shape |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Screw type |
Type of mounting device | Rigid |
Mounting device material | Stainless steel |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27371233 |
ECLASS 8.0 | 27371233 |
ECLASS 9.0 | 27371232 |
ECLASS 10.0 | 27371233 |
ECLASS 11.0 | 27371233 |
ECLASS 12.0 | 27371233 |
ECLASS 13.0 | 27371233 |
ECLASS 14.0 | 27371233 |
ECLASS 15.0 | 27371233 |
ETIM 5.0 | EC001153 |
ETIM 6.0 | EC001153 |
ETIM 7.0 | EC001153 |
ETIM 8.0 | EC001153 |
ETIM 9.0 | EC001153 |
ETIM 10.0 | EC001153 |