VDB 14B/2
Double sheet monitoring amplifier
Series | 14 |
Principle of physics | Capacitive Ultrasonics |
Application | Double sheet monitoring |
Supply voltage UB | 18 ... 30 V, DC |
Number of digital switching outputs | 7 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, NPN |
Switching element | Transistor, NPN |
Switching element | Transistor, NPN |
Switching element | Transistor, NPN |
Switching frequency | 200 Hz |
Type of connection | Sub-D |
Design | Cubic |
Dimension (W x H x L) | 99 mm x 35 mm x 160 mm |
Housing material | Metal |
Metal housing | Aluminum |
Net weight | 450 g |
Type of display | LED |
Ambient temperature, operation | 0 ... 40 °C |
Degree of protection | IP 54 |
Protection class | III |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27289200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27272892 |
ECLASS 10.0 | 27272892 |
ECLASS 11.0 | 27272892 |
ECLASS 12.0 | 27272892 |
ECLASS 13.0 | 27272892 |
ECLASS 14.0 | 27272892 |
ECLASS 15.0 | 27272892 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |