TFM 03 22-X
Transponder
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | TFM |
Suitable for | RFM |
Chip | I-CodeSLI |
Working frequency | 13.56 MHz |
Standards applied | ISO 15693 |
Degree of protection | IP 54 |
Design | Label |
Dimension (W x H x L) | 30 mm x 0.3 mm x 50 mm |
Housing material | Plastic |
Net weight | 1 g |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -20 ... 70 °C |
Customs tariff number | 85235200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27289290 |
ETIM 5.0 | EC002996 |
ETIM 6.0 | EC002996 |