TFM 03 1110.Ex
Transponder
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | TFM |
Suitable for | RFM |
Chip | I-CodeSLI |
Working frequency | 13.56 MHz |
Standards applied | ISO 15693 |
Degree of protection | IP 67 |
Design | Disc |
Inner diameter | 5 mm |
Housing material | Plastic |
Plastic housing | Unreinforced polyamide PA |
Net weight | 10 g |
Ambient temperature, operation | -25 ... 60 °C |
Ambient temperature, storage | -40 ... 85 °C |
Ex device group | II |
Permissible surface temperature | T=80 °C |
Temperature class, gases | T4 |
Ignition protection type | nA non-sparking tD protection through housing |
Customs tariff number | 85235200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27289290 |
ETIM 5.0 | EC002996 |
ETIM 6.0 | EC002996 |