TFI 03 1101.120
Transponder
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | TFI |
Suitable for | RFI |
Chip | EM4102 |
Working frequency | 0.125 MHz |
Memory size | 8 B |
Memory block | 1 Piece(s) |
Standards applied | ISO 15693 |
Degree of protection | IP 65 |
Design | Disc |
Thickness | 2.1 mm |
Outer diameter | 30 mm |
Inner diameter | 3.2 mm |
Housing material | Plastic |
Plastic housing | PC |
Net weight | 2.8 g |
Type of fastening | Through-hole mounting |
Ambient temperature, operation | -20 ... 70 °C |
Ambient temperature, storage | -40 ... 90 °C |
Customs tariff number | 85235200 |
ECLASS 5.1.4 | 27289200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27280402 |
ECLASS 10.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 13.0 | 27280402 |
ECLASS 14.0 | 27280402 |
ECLASS 15.0 | 27280402 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 9.0 | EC002996 |
ETIM 10.0 | EC002996 |