SLS46C-70.K28-M12
Single light beam safety device transmitter
Series | 46C |
Functions | Activation input |
Type | 2, IEC/EN 61496, in combination with a suitable test monitoring unit, e.g. MSI-TR1B, In combination with a suitable test monitoring unit, e.g. MSI-TR1B |
SIL | 1, IEC 61508, in combination with a suitable test monitoring unit, e.g. MSI-TR1B, In combination with a suitable test monitoring unit, e.g. MSI-TR1B |
SILCL | 1, IEC/EN 62061, in combination with a suitable test monitoring unit, e.g. MSI-TR1B, In combination with a suitable test monitoring unit, e.g. MSI-TR1B |
Performance Level (PL) | c, EN ISO 13849-1:2008, In combination with a suitable test monitoring unit, e.g. MSI-TR1B |
MTTFd | 400 years, EN ISO 13849-1 |
PFHD | 3E-10 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 2, EN ISO 13849, In combination with a suitable test monitoring unit, e.g. MSI-TR1B |
Operating range | 5 ... 70 m |
Operating range limit | 5 ... 80 m |
Light source | LED, Red |
Wavelength | 630 nm |
Transmitted-signal shape | Pulsed |
LED group | 1 |
Opening angle, max. | -5 ... 5 ° |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 24 V, DC, -20 ... 20 %, Incl. residual ripple |
Residual ripple | 10 %, From UB |
Open-circuit current | 0 ... 40 mA |
Number of activation inputs | 1 Piece(s) |
Voltage type | DC |
Switching voltage | high: ≥8V low: ≤ 1.5 V |
Switching voltage high, min. | 8 V |
Switching voltage low, max. | 1.5 V |
Activation/disable delay | 1 ms |
Input resistance | 10,000 Ω, -30 ... 30 % |
Active switching state | High |
Switching frequency | 250 Hz |
Response time | 2.5 ms |
Readiness delay | 300 ms |
Number of connections | 1 Piece(s) |
Function | Signal IN Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Plastic |
No. of pins | 4 -pin |
Design | Cubic |
Dimension (W x H x L) | 20.5 mm x 76.3 mm x 44 mm |
Housing material | Plastic |
Plastic housing | PC-PBT |
Lens cover material | Plastic / PMMA |
Net weight | 50 g |
Housing color | Red |
Type of fastening | Through-hole mounting |
Compatibility of materials | ECOLAB |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | -30 ... 60 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III, Rating voltage 50 V |
Approvals | TÜV Süd c TÜV NRTL US c UL US |
Standards applied | IEC 60947-5-2, IEC/EN 61496 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272701 |
ECLASS 8.0 | 27272701 |
ECLASS 9.0 | 27272701 |
ECLASS 10.0 | 27272701 |
ECLASS 11.0 | 27272701 |
ECLASS 12.0 | 27272701 |
ECLASS 13.0 | 27272701 |
ECLASS 14.0 | 27272701 |
ECLASS 15.0 | 27272701 |
ETIM 5.0 | EC001831 |
ETIM 6.0 | EC001831 |
ETIM 7.0 | EC001831 |
ETIM 8.0 | EC001831 |
ETIM 9.0 | EC001831 |
ETIM 10.0 | EC001831 |