SLS 78/2 RE 24V/G
Single light beam safety device receiver
Series | 78 |
Operating principle | Throughbeam principle |
Device type | Receiver |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
MTTFd | 400 years, EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Supply voltage UB | 24 V, DC, -15 ... 15 % |
Response time | 20 ms |
Type of connection | Terminal |
No. of pins | 7 -pin |
Design | Cubic |
Dimension (W x H x L) | 38 mm x 127 mm x 99 mm |
Customs tariff number | 85365019 |