S300-M13C3-M20-SB
Safety position switch
Series | S300 |
Functions | Integration in control circuits up to category4 in accordance with EN ISO 13849-1 Locking device without guard interlocking according to EN ISO 14119 |
Mission time | 20 years, EN ISO 13849-1 |
B10d | 40,000,000 number of cycles |
Usage category at DC 13 | Ue / Ie: 24 V / 6 A, 125 V / 1.1 A, 250 V / 0.4 A, EN 60947-5-1 |
Usage category at AC 15 | Ue / Ie: 250 V / 6 A, 400 V / 4 A, 500 V / 1 A, EN 60947-5-1 |
Contact allocation | 2NC + 1NO |
Contact opening | Force-fit |
Short circuit protected | 500 V, 10 A, type aM, IEC 60269-1 |
Contact protection | Earthing |
Rated insulation voltage | 400 V AC, 500 V DC |
Conventional thermal current, max. | 10 A |
Number of connections | 1 Piece(s) |
Number of cable entries | 3 Piece(s) |
Function | Contact connection |
Type of connection | Terminal |
Type of terminal | Screw terminal |
No. of pins | 6 -pin |
Connection cross sections | 1 x 0.34 mm² to 2 x 1.5 mm², wire |
Design | Cubic |
Dimension (W x H x L) | 56 mm x 33 mm x 88 mm |
Housing material | Metal |
Metal housing | ZAMAK |
Electrical contact material | Silver alloy |
Net weight | 283 g |
Housing color | Gray |
Type of fastening | Through-hole mounting |
Type of cable entry | M20 x 1.5 |
Switch type | Interlock device without guard interlocking, ISO 14119 |
Switching principle | Slow-action contact |
Switching direction | Both sides One side |
Approach actuation directions | 4 x side (90°) 360° |
Approach speed | Depending on actuator used |
Mechanical life time | 20,000,000 actuation cycles, IEC 60947-5-1 |
Actuation frequency, max. | 3,600 per hour, IEC 60947-5-1 |
Actuator mount | Long |
Ambient temperature, operation | -25 ... 80 °C |
Degree of contamination | 3, EN 60947-1 |
Degree of protection | IP 67 |
Approvals | IMQ c UL US |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27272601 |
ECLASS 8.0 | 27272601 |
ECLASS 9.0 | 27272601 |
ECLASS 10.0 | 27272601 |
ECLASS 11.0 | 27272601 |
ECLASS 12.0 | 27272601 |
ECLASS 13.0 | 27272601 |
ECLASS 14.0 | 27272601 |
ECLASS 15.0 | 27272601 |
ETIM 5.0 | EC000030 |
ETIM 6.0 | EC000030 |
ETIM 7.0 | EC000030 |
ETIM 8.0 | EC000030 |
ETIM 9.0 | EC000030 |
ETIM 10.0 | EC000030 |