PSU-05A-3P-24V-H
Power supply unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | PSU 200 |
Number of phases | 3 Piece(s) |
Efficiency | 92.5% (3 x 400 V AC) |
Overvoltage category | III |
Input voltage | 3 x 324 ... 572 V AC / 450 ... 745 V DC |
Input current | 0.45 A (3 x 360 V AC) |
Output voltage | 24 V DC (SELV), ±1% / 24 ... 28 V adjustable |
Output current | 5 A |
Number of signal outputs | 1 Piece(s) |
Power boost | 7.5 A / > 5s |
Hyper boost | 20 A / > 20s |
Function | Overheating Overload Short-circuit |
Number of connections | 2 Piece(s) |
Type of connection | Terminal |
Type of terminal | Spring-cage terminal |
No. of pins | 4 -pin |
Type of connection | Terminal |
Type of terminal | Spring-cage terminal |
No. of pins | 6 -pin |
Dimension (W x H x L) | 50 mm x 143 mm x 143 mm |
Housing material | Metal |
Net weight | 660 g |
Type of display | LED |
Ambient temperature, operation | -40 ... 70 °C |
Ambient temperature, storage | -40 ... 80 °C |
Degree of contamination | 2 |
Degree of protection | IP 20 |
Approvals | c UL US |
Customs tariff number | 85044090 |
ECLASS 5.1.4 | 27242611 |
ECLASS 8.0 | 27242611 |
ECLASS 9.0 | 27242611 |
ECLASS 10.0 | 27040701 |
ECLASS 11.0 | 27040701 |
ETIM 5.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |