Ultrasonic sensors

Ultrasonic sensors are used whenever optical systems reach their limits. Hence, partially and fully transparent or extremely dark objects can be detected just as easily as objects with reflecting surfaces or objects in dusty, vaporous or humid environments.
Header_SR420B_1400x400

Flexible and precise: Ultrasonic sensors with adjustable sound cone

New cubic ultrasonic sensors with small dead zone and three adjustable sound cone widths for precise switching and measurement results

Ultrasonic sensors are used in many industries. They detect objects almost irrespective of their material characteristics. Ultrasonic sensors have proven effective even with glossy, reflective, extremely dark or transparent surfaces as well as with liquids and solve challenges where optical sensors reach their limits.

PPIC_SR420B_Detail_black

The new 420B series includes switching and measuring ultrasonic sensors in compact cubic plastic housings. With the HTU 420B ultrasonic sensors in the standard segment featuring one switching output (push-pull), we offer an economical solution in black plastic housings.

PPIC_SR420B_Detail_red

The HTU 420B ultrasonic sensors in red housings with their IO-Link interface and two switching outputs are suitable for demanding detection tasks. The adjustable sound cone enables extremely flexible use of the sensors and minimizes the number of different variants required in the system: One sensor type can be used for different applications. With a narrow sound cone, it is possible to detect fill levels through small openings, for example. A wide sound cone is suitable for e.g. reliably detecting diffusely reflective objects such as products with an uneven or complex surface or structure. An interruption filter detects brief changes in measurement within a certain interval caused by interfering objects (e.g. agitators) and can suppress interfering signals. Two independent switching outputs enable two positions to be monitored or two fill levels to be detected. 

The DMU 420B ultrasonic distance sensors with analog output (either current or voltage) also have an IO-Link interface and adjustable sound cone. Here, the signal level of the current or voltage signal is proportionate to the object distance.

The new sensors of the 420B series replace the models of the 420 series. They have an equivalent or higher operating range and smaller dead zones than the predecessor series. 

The new sensors of the 420B series are available in three operating ranges: 
10 – 250 mm; 15 – 500 mm and 20 – 1000 mm.

SR412B_700x500

The cylindrical ultrasonic sensors of the 412B series are also new. They are also equipped with an adjustable sound cone and an IO-Link interface and extend the existing range of M12 housings.

Advantages for you:

  • Detection nearly independent of object and surface
  • Compact ultrasonic sensors and distance sensors in one series
  • Maximum flexibility for any application thanks to adjustable sound cone (narrow, medium, wide)
  • Monitoring of two positions or fill levels by means of two switching outputs
  • Interfering objects can be suppressed via the IO-Link interface (interruption filter)
  • High operating ranges (three ranges) and small dead zones
  • Installation in constrained spaces thanks to small design
  • Easy parameterization via teach button, IO-Link interface or teach input

 

Directly to the 420B series article selection

Highlights

Flexible use thanks to adjustable sound cone
SR420_Detektionsbreite

The ultrasonic sensors with IO-Link interface have an adjustable sound cone. The width of the sound cone can be adapted to the respective application. This ensures universal and flexible use of the sensors as well as optimum switching and measurement results. Via the IO-Link interface, the sound cone can be set to three ranges: narrow, medium or wide. Narrow sound cones are suitable for e.g. fill level detection through small container openings, a wide sound cone is generally used for detection or measurement tasks in larger ranges (e.g. with bulk material) or in the case of objects with complex geometries or surfaces. 

Small and compact design
PPIC_SR420B_Detail_red

Cubic sensors are often used for applications with limited installation space. With their compact dimensions (20.5 x 41.0 x 15.0 mm), the new measuring and switching ultrasonic sensors are specially developed for applications where space is constrained.

Applications

SR420_honigabfüllung - Kopie

Filling level monitoring with differently sized container openings

Requirement:
After the filling process, the fill level must be checked in order to avoid underfilling or overfilling. It must be possible to use the sensor system for both small and large container openings.

Solution:
The HTU 420B ultrasonic sensors have an adjustable sound cone. Depending on the application, a narrow, medium or wide sound cone can be selected. This enables flexible use of the sensors and reduces the number of different variants in the system. 

SR420_Rollendurchmesser

Monitoring of roll diameter

Requirement:
The diameter of rolled goods must be monitored continuously in order to safeguard the availability of the rolled material and to ensure that rolls are changed in a timely manner. Transparent, glossy, colorful, black or metalized materials must also be reliably detected by the sensor.

Solution:
The ultrasonic distance sensors of the DMU 420B series supply a continuous analog output signal (either current or voltage) to the machine control. This enables the roll to be changed in good time.

Overview of ultrasonic sensors

Parameters

HTU420B

DMU420B

HTU412B

DMU412B

Operating range

10 – 250 mm
15 – 500 mm
20 – 1000 mm 

10 – 250 mm
15 – 500 mm
20 – 1000 mm 

15 – 500 mm

15 – 500 mm

Response time

< 25 ms
< 40 ms
< 60 ms

< 25 ms
< 40 ms
< 60 ms

< 25 ms

< 25 ms
Repeatability

0.5 mm

0.5 mm

0.5 mm

0.5 mm

Accuracy of measurement

-

2 %

-

2 %

Hysteresis

4 %

4 %

4 %

4 %

Operation

Teach-Button, Teach-In, IO-Link

Teach-Button, IO-Link

Teach-In, IO-Link

Teach-In, IO-Link

Switching outputs 1/2 1 1/2 1
Analog output

-

Current/Voltage

-

Current/Voltage

IO-Link

V1.1

V1.1

V1.1

V1.1

Connection type

M8 (metal)

M8 (metal)

M12

M12

Housing dimensions

20.5 mm x 41 mm x 15 mm

20.5 mm x 41 mm x 15 mm

M12 x 50 mm

M12 x 50 mm

Temperature range

- 25°C … + 65°C

- 25°C … + 65°C

- 25°C … + 65°C

- 25°C … + 65°C

Degree of protection

IP 67

IP 67

IP 67

IP 67

Adjustable sound cone

Yes (models with IO-Link)

Yes

Yes

Yes

PPIC_Ultraschallsensoren_Header_1400x400

Compact ultrasonic sensors for challenging applications

New switching and measuring ultrasonic sensors in cylindrical form

Ultrasonic sensors are problem solvers for challenging detection and measurement tasks. They are used wherever conditions are not ideal for optical sensors. For example, when detecting objects with sound-reflecting surfaces or in harsh, dusty or vaporous production environments.

The ultrasonic technology ensures a broad range of applications in many different industries: An ultrasonic sensor emits an acoustic pulse and measures the time the acoustic pulse reflected by an object takes to return to the sensor. The principle of propagation time measurement is used to precisely calculate the distance to the object. The ultrasonic waves are reflected by the object, completely irrespective of the type of surface. This means that sound-reflecting materials – glossy or reflective, transparent or extremely dark – do not hinder reliable detection. Products with hard-to-identify geometries or fill levels of liquids, powders or granulates can also be checked contactlessly and extremely precisely using ultrasonic sensors.

The new cylindrical ultrasonic sensors in robust metal housings are particularly suitable for applications in the packaging or automotive industry. The HTU 208 compact ultrasonic sensors for object detection are characterized by their extremely slimline design (M8 threaded sleeve). They can also be installed in confined production environments and detect fill levels using a narrow sound cone, even through very small container openings. The HTU 212 sensors in the next larger design (M12) are used in cramped ambient conditions where a high operating range is required. Thanks to their IO-Link interface, the HTU 218 switching ultrasonic sensors (M18) are extremely easy to configure.
The measuring ultrasonic distance sensors of the DMU 218 series with analog output have been developed for precise distance measurement. The switching and measuring ultrasonic sensors with M30 design achieve operating ranges of up to 6 meters. An IO-Link interface enables quick and easy operation of the sensors.



Advantages for you

  • Reliable detection of liquids and solid objects with sound-reflecting surfaces
  • Can also be used under harsh ambient conditions: ultrasonic sensors are not affected by steam, humidity, dust or ambient light
  • Maximum flexibility for your application: with 4 different sizes (M8, M12, M18, M30) and operating ranges between 0.1 m and 6 m
  • Flexible use thanks to switching and measuring models in one series
  • Object detection and presence control with switching ultrasonic sensors (HTU)
  • Distance measurement with ultrasonic distance sensors with analog output (DMU)
  • Short length allows use even in confined spaces
  • Robust metal housing
  • The sensors are dust-proof and achieve degree of protection IP 67
  • Quick and easy operation of the sensors with IO-Link interface



Highlights

PPIC_Ultraschallsensoren_quer_700x500px

Detection of glossy, reflective, transparent or dark objects

Ultrasonic technology is able to capture objects regardless of their surface properties. The new ultrasonic sensors detect solids, liquids, powders or granulates extremely reliably.

M8_Kosmetik_700x500px

Specialist for constrained spaces and small container openings

The HTU208 compact ultrasonic sensors in M8 size have been developed for use in small installation spaces. The switching sensors feature an extremely narrow sound cone and detect fill levels even in the case of containers with small openings.

IO-Link_700x500px

Simple connection to an automation system via IO-Link

The new ultrasonic sensors of the HTU200 and DMU200 series are set up either remotely by teaching via cable or – for maximum convenience – via IO-Link. Using IO-Link, sensors can easily be integrated in an automation system. This type of automation simplifies integration and thereby helps keep downtime in production to an absolute minimum. The new compact and robust ultrasonic sensors can be configured, operated and maintained (condition monitoring) via IO-Link.

  • Keeping an eye on processes: using the internal object counter and diagnostic data such as temperature (predictive maintenance)
  • Real-time signal information and diagnosis
  • Precise measurement value output even in the case of devices with digital switching output

Application

M18_schüttgut_700x500px

Fill level monitoring of bulk material

Requirement:
When granular bulk materials are filled, fill levels are to be detected reliably. Dusty ambient conditions occurring when granulates or powders are filled must not affect detection.

Solution:
The new ultrasonic sensors of the 218 series, available with staggered operating ranges, are well suited for fill level monitoring in dusty environments. The large detection range of the ultrasonic cone makes reliable fill level monitoring possible, even in the case of granular objects. A HTU218 switching ultrasonic sensor detects the upper limit of the filling. Alternatively, a measuring distance sensor can be used. It is designed for continuous fill level monitoring based on the output of an analog value (using current or voltage).

M8_Kosmetik_700x500px

Fill level monitoring in the case of containers with a small opening

Requirement:
On a filling line, the fill level is to be detected through a very narrow container opening.

Solution:
The new HTU208 compact ultrasonic sensor in the form of an M8 threaded sleeve has an extremely narrow sound cone and thereby enables fill level monitoring through very small container openings.

M18_kartonzuschnitt_700x500px

Stack height monitoring using an ultrasonic distance sensor

Requirement:
In a cartoning machine, the fill level of the folding box magazine is to be detected. The carton can have different colors, surface structures and perforations. Therefore, detection is as far as possible to be performed irrespective of the material and surface.

Solution:
Thanks to detection using the ultrasonic cone, the ultrasonic sensors of the DMU200 series are ideal for distance measurement irrespective of the material and surface of the carton. The wide sound cone means that punched-out holes in the carton are also no problem.

APIC_AT_DMU218_SlackControl_WL_700x500px

Loop control in the automotive industry

Requirement:
In a cutting system used in the automotive industry, the cutting process must be decoupled from the belt transport. The sag of the loop is to be determined contact-free to communicate the necessary measurement values to the control for determining the haul-off speed.

Solution:
The measuring ultrasonic sensors of the DMU218 or DMU230 series with various operating ranges and robust metal housing are suitable for loop control. They are available with analog current or voltage output and IO-Link interface.

APIC_DMU218_Rollendurchmesser_700x500px

Monitoring the diameter of rolled products

Requirement:
Packaging material, labels or films in different colors and materials are provided on rolls. To ensure uniform unrolling of the rolled product, the axis is motor-driven. The roll diameter must be monitored continuously to ensure the availability and prompt changeover of the rolled product.

Solution:
The new distance-measuring ultrasonic sensors of the DMU218 series send an analog output signal, which is proportional to the roll diameter, to the control. This makes it possible to determine in good time when the roll needs to be changed.

Many models to ensure high flexibility for your application

The new range of sensors includes switching and measuring ultrasonic sensors in different sizes, with various operating ranges and switching outputs. Some models have an IO-Link interface and allow extremely quick and easy operation. 

Switching ultrasonic sensors:

  • HTU 208 (4 models)
  • HTU 212 (8 models)
  • HTU 218 (6 models)
  • HTU 230 (2 models)

Measuring ultrasonic sensors:

  • DMU 218 (4 models)
  • DMU 230 (4 models)

Technical properties

Feature

HTU 208

HTU 212

HTU 218
DMU 218

HTU 230
DMU 230

Housing material

Brass (nickel-plated)

Brass (nickel-plated)

Brass (nickel-plated)

Brass (nickel-plated)

Operating range

20 - 100 mm

20 - 200 mm
40 - 400 mm

80 - 800 mm
150 - 1500 mm

300 - 3000 mm
600 - 6000 mm

Switching frequency

20 Hz

20 Hz
10 Hz

5 Hz

3 Hz
2 Hz

Response time

25 ms

25 ms
50 ms

100 ms

166 ms
250 ms

Ambient temperature, operation

0 - 50°C

-25 - 70°C

-25 - 70°C

-25 - 70°C

IO-Link

-

-

V1.1 (COM2)

V1.1 (COM2)

Operation

Teach via cable

Teach via cable

Teach via cable
IO-Link


IO-Link

Switching output

PNP, NPN

PNP, NPN

PNP
Push-pull (IO-Link)

Push-pull (IO-Link)

Analog output

-

-

Current (4 … 20mA)
Voltage (0 … 10V)

Current (4 … 20mA)
Voltage (0 … 10V)

Degree of protection

IP67

IP67

IP67

IP67

Certification

CE, UL, UKCA, China RoHS

CE, UL, UKCA, China RoHS

CE, UL, UKCA, China RoHS

CE, UL, UKCA, China RoHS

Connection

M8 (4-pin)

M12 (4-pin)

M12 (4-pin)

M12 (4-pin)