Luminescence sensors

Luminescence sensors detect both visible as well as invisible luminescent markings. They send the result as switching output and are used primarily for sorting and inspection tasks in areas in which other detection methods fail to supply reliable results or where the markings should not or must not be visible. Luminescence sensors are available for various luminescence colors and feature operating ranges up to 200 mm and have a very compact metal construction. The sensitivity adjustment is performed via potentiometer. Rotatable M12 connector.