Light section sensors
Switching light section sensors are designed to perform scanning, two-dimensional object detection along a laser line. They are especially well suited for completeness monitoring or product monitoring in the case of multiple track transport. The short measurement time and the detection range from 200 to 800 mm enable an inspection of the content at a high throughput rate even with deep containers. The internal data processing offers programming and differentiation of 16 different object types, thereby conserving control capacity. Complex detection tasks can be solved with one sensor. The compact housing ensures high flexibility during installation and saves installation space.
Overview
Article list
Article list
Product selector
Filter
Results list: 5 products found
LPS 36.10
Line profile sensor
Part no.:
50138405
- Application: Object measurement, Contour measurement, Object me...
- Special version: Plastic screen, Plastic screen
LPS 36HI/EN.10
Line profile sensor
Part no.:
50137351
- Application: Contour measurement, Object measurement, Contour m...
- Resolution, max.: 0.1 ... 0.9 mm
LPS 36HI/EN
Line profile sensor
Part no.:
50111334
- Application: Contour measurement, Object measurement, Contour m...
- Resolution, max.: 0.1 ... 0.9 mm
LPS 36
Line profile sensor
Part no.:
50111325
- Application: Contour measurement, Object measurement, Contour m...
- Resolution, max.: 1 ... 3 mm
LPS 36/EN
Line profile sensor
Part no.:
50111324
- Application: Contour measurement, Object measurement, Contour m...
- Resolution, max.: 1 ... 3 mm
Part data of: 01/04/2025