1D/2D hand-held scanners
Mobile bar code readers can read all common bar codes and 2D-codes at various positions in warehousing and logistics omnidirectionally. Depending on the area of application, versions with cable-connected interface for RS 232 or USB interface as well as wireless scanners with Bluetooth interface are available. Configuration can be performed using configuration codes or software.
Overview
Article list
Article list
Product selector
Filter
Results list: 24 products found
IT 1952g HD-2R-USB-KIT
Wireless mobile 2D-code reader
Part no.:
50150987
- Series: IT19xx
- Interface: PS/2, RS 232, USB
- Code types, readable: Code 39, 2/5 Interleaved, Aztec, Codabar, Code 128...
IT 1991i XR-3 USB-KIT
Wireless mobile 2D-code reader
Part no.:
50144934
- Series: IT19xx
- Interface: RS 232, USB, PS/2
- Code types, readable: UPC, 2/5 Interleaved, Aztec, Codabar, Codablock, C...
IT 1991i SR-3 USB-KIT
Wireless mobile 2D-code reader
Part no.:
50144933
- Series: IT19xx
- Interface: RS 232, USB, PS/2
- Code types, readable: Codabar, 2/5 Interleaved, Aztec, Codablock, Code 1...
IT 1990i XR-3 USB-KIT
Mobile 2D-code reader
Part no.:
50144932
- Series: IT19xx
- Interface: RS 232, USB, PS/2
- Code types, readable: QR code, 2/5 Interleaved, Aztec, Codabar, Codabloc...
IT 1990i SR-3 USB-KIT
Mobile 2D-code reader
Part no.:
50144931
- Series: IT19xx
- Interface: RS 232, USB, PS/2
- Code types, readable: Code 39, 2/5 Interleaved, Aztec, Codabar, Codabloc...
IT 1991i XR-3
Wireless mobile 2D-code reader
Part no.:
50144930
- Series: IT19xx
- Interface: RS 232, USB, PS/2
- Code types, readable: GS1 Databar Stacked, 2/5 Interleaved, Aztec, Codab...
IT 1991i SR-3
Wireless mobile 2D-code reader
Part no.:
50144929
- Series: IT19xx
- Interface: RS 232, USB, PS/2
- Code types, readable: Micro QR, 2/5 Interleaved, Aztec, Codabar, Code 12...
IT 1990i XR-3
Mobile 2D-code reader
Part no.:
50144928
- Series: IT19xx
- Interface: RS 232, USB, PS/2
- Code types, readable: EAN 8/13, 2/5 Interleaved, Aztec, Codabar, Code 12...
IT 1990i SR-3
Mobile 2D-code reader
Part no.:
50144927
- Series: IT19xx
- Interface: RS 232, USB, PS/2
- Code types, readable: Micro PDF, 2/5 Interleaved, Aztec, Codabar, Code 1...
IT 1472g-2D-2 USB-KIT
Wireless mobile 2D-code reader
Part no.:
50144031
- Series: IT147xg
- Interface: PS/2, RS 232, USB
- Code types, readable: GS1 Databar, 2/5 Interleaved, Aztec, Codabar, Coda...
IT 1470g-2D-2USB-KIT
Mobile 2D-code reader
Part no.:
50143601
- Series: IT147xg
- Interface: RS 232, USB
- Code types, readable: GS1 Databar Omnidirectional, 2/5 Interleaved, Coda...
IT 1470g-2D-2
Mobile 2D-code reader
Part no.:
50143599
- Series: IT147xg
- Interface: RS 232, USB
- Code types, readable: Codabar, 2/5 Interleaved, Codablock, Code 128, Cod...
Part data of: 15/04/2025