FBPS 607i 07 SM 110 H
Bar code positioning system
Series | FBPS 600i |
Functions | Heating Safe position detection |
SIL | 3, EN 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, ISO / EN ISO 13849-1:2015 |
PFHD | < 9.5E-09 per hour |
Mission time | 20 years, ISO / EN ISO 13849-1:2015 |
Category | 4, ISO / EN ISO 13849-1:2015 |
MTTF | 64 years |
Error reaction time | 10 ms (configurable) |
Depth of field | 50 ... 170 mm |
Light source | Laser, Red |
Laser class | 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014) |
Transmitted-signal shape | Continuous |
Light beam exit | Lateral |
Measurement range | 0 ... 10,000,000 mm |
Reproducibility (1 sigma) | 0.15 mm |
Measurement value output | 1 ms |
Max. traverse rate | 10 m/s |
Supply voltage UB | 24 V, DC, -25 ... 25 % |
Current consumption, max. | 1,000 ... 1,100 mA |
Power consumption, max. | 24 W |
Number of digital switching inputs | 1 Piece(s) |
Type | Digital switching input, configurable (not safe) |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output, configurable (not safe) |
Type | 2-channel standard SSI |
Function | Process |
Type | USB |
Function | Configuration/parameterization via integrated web server Service |
Plug outlet | Down |
Function | Functional earth (FE) Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Designation on device | XD1 PWR |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | SSI channel A |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | B-coded |
Function | SSI channel B |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | B-coded |
Function | Service interface |
Type of connection | USB |
Connector type | USB 2.0 Mini-B |
Design | Cubic |
Dimension (W x H x L) | 105 mm x 112.5 mm x 51.5 mm |
Housing material | Metal |
Lens cover material | Glass |
Net weight | 540 g |
Type of fastening | Dovetail grooves Fastening on back Mounting thread Via optional mounting device |
Type of display | LED |
Ambient temperature, operation | -35 ... 60 °C |
Ambient temperature, storage | -35 ... 70 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 65, EN 60529 with various connectors or screwed-on caps |
Protection class | III |
Approvals | CSA TÜV Süd UL c TÜV NRTL US |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280190 |
ECLASS 8.0 | 27280190 |
ECLASS 9.0 | 27280190 |
ECLASS 10.0 | 27280190 |
ECLASS 11.0 | 27280190 |
ECLASS 12.0 | 27280106 |
ECLASS 13.0 | 27280106 |
ECLASS 14.0 | 27280106 |
ECLASS 15.0 | 27280106 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |