DMU430B-6000/4TV-M12

Ultrasonic distance sensor

Part no.: 50142211

Icon Icon Icon
Series 430B
Contains 2x M30 mounting nut
Ultrasonic frequency 75 kHz
Direction of beam Front
Opening angle 15 °
Measurement range 600 ... 6,000 mm
Resolution 1.0 mm
Accuracy 0.5 %
Reference value, accuracy End value
Reference value repeatability End value
Temperature drift 1.5 %
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 15 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 50 mA
Switching hysteresis 25 mm
Number of teach inputs 1 Piece(s)
Voltage type DC
Switching voltage high: 0.9 x UB
low: ≤ 2 V or not connected
Number of analog outputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Type Voltage
Switching current, max. 150 mA
Switching voltage low: ≤ 2.5 V
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 1.6 Hz
Response time 380 ms
Readiness delay 300 ms
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 30 mm x 104.3 mm
Thread size M30 x 1 mm
Housing material Metal
Metal housing Nickel-plated brass
Ultrasonic transducer material Piezoceramics (contains lead zirconium titanate (PZT))
Net weight 240 g
Housing color Silver
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -25 ... 50 °C
Ambient temperature, storage -40 ... 85 °C
Degree of protection IP 67
IP 68
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270804
ECLASS 8.0 27270804
ECLASS 9.0 27270804
ECLASS 10.0 27270804
ECLASS 11.0 27270804
ECLASS 12.0 27272806
ECLASS 13.0 27272806
ECLASS 14.0 27272806
ECLASS 15.0 27272806
ETIM 5.0 EC001846
ETIM 6.0 EC001846
ETIM 7.0 EC001846
ETIM 8.0 EC001846
ETIM 9.0 EC001846
ETIM 10.0 EC001846
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf