BT 300M.5
Mounting bracket
Suitable for product group | Optical distance sensors Switching sensors, cubic |
Suitable for | 8 series sensors 25C series sensors 46B series sensors 46C series sensors ODS10 ODSL 9 |
Standard designation, stainless steel mounting device | V2A |
Net weight | 51 g |
Design of mounting device | Angle, L-shape |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Screw type Suited for M4 screws |
Type of mounting device | Adjustable |
Mounting device material | Stainless steel |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |