AC-ALM-M
Alignment aid
Suitable for | MLC 500, MLC 300 safety light curtains |
Receiver operating range | 30 m |
Voltage supply | 2 AA batteries, replaceable, 2x1.5V |
Dimension (W x H x L) | 53 mm x 76 mm x 32.5 mm |
Housing material | Plastic |
Plastic housing | ABS |
Net weight | 258 g |
Housing color | Black |
Type of fastening | Clip |
Type of display | 5 multi-color LEDs |
Operational controls | Control buttons |
US patents | US 9,503,184 B |
Customs tariff number | 85389099 |
ECLASS 5.1.4 | 27279210 |
ECLASS 8.0 | 27279210 |
ECLASS 9.0 | 27273607 |
ECLASS 10.0 | 27273607 |
ECLASS 11.0 | 27273607 |
ECLASS 12.0 | 27273607 |
ECLASS 13.0 | 27273607 |
ECLASS 14.0 | 27273607 |
ECLASS 15.0 | 27273607 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |