YV U-SDD-25-25-25-X02-S
Y distribution box
Order guide | Please observe the circuit diagram acc. to the data sheet |
Number of connections | 3 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 5 -pin |
Encoding | A-coded |
Version | Axial |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 5 -pin |
Encoding | A-coded |
Version | Axial |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
No. of pins | 5 -pin |
Encoding | A-coded |
Version | Axial |
Shielded | No |
Design | Cubic |
Dimension (W x H x L) | 32 mm x 15 mm x 45 mm |
Width across flats | 13 mm |
Net weight | 24 g |
Housing color | Black |
Material | PUR |
Ambient temperature, operation | -25 ... 85 °C |
Degree of protection | IP 67 |
Customs tariff number | 85366990 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27440104 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27440111 |
ECLASS 11.0 | 27440111 |
ECLASS 12.0 | 27440111 |
ECLASS 13.0 | 27440111 |
ECLASS 14.0 | 27440111 |
ECLASS 15.0 | 27440111 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ETIM 10.0 | EC003558 |