UMC-1303/500/400
Mirror column
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Number of individual mirrors | 3 Piece(s) |
Suitable for | COMPACTplus-m multiple light beam safety devices MLD 500, MLD 300 multiple light beam safety devices |
Type, columns and mirrors | Deflecting mirror column for multiple light beam safety devices |
Functions | Automatic resetting after mechanical impacts with special spring elements Beam distance in accordance with EN 999 preset Complete mounting set for floor fixing included with delivery Easy installation, quick vertical and axial alignment in just a few steps Individual mirrors can be exchanged and separately aligned |
Dimension (W x H x L) | 149.3 mm x 1,360 mm x 160 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Housing color | Yellow, RAL 1021 |
Type of fastening | Floor mounting |
Mechanical reset function | Yes |
Column height without foot | 1,300 mm |
Exterior mounting of accessories | Rear |
Customs tariff number | 70099200 |
ECLASS 8.0 | 27279207 |
ECLASS 9.0 | 27273605 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |