TS 02-4-SA

Terminator plug

Part no.: 50038539

Suitable for interface MultiNet Plus
PROFIBUS DP
Rating voltage (DIN EN 60664-1) 60 V
Rated impulse voltage (DIN EN 60664-1) 1,500 V
Number of connections 1 Piece(s)
Type of connection Connector
Thread size M12
Type Male
No. of pins 4 -pin
Encoding B-coded
Version Axial
Net weight 10 g
Customs tariff number 85369010
ECLASS 5.1.4 27279201
ECLASS 8.0 27440102
ECLASS 9.0 27279090
ECLASS 10.0 27440102
ECLASS 11.0 27440102
ECLASS 12.0 27440116
ECLASS 13.0 27440116
ECLASS 14.0 27440116
ECLASS 15.0 27440116
ETIM 5.0 EC002635
ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ETIM 10.0 EC002635
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf