TL305-3MC-IOL-M12
Tower light
Series | TL 305-IOL |
Contains | 1x M30 nut 1x rubber flat seal |
Type of signaling | Optical |
Adjustable light intensity | 10 … 100%, via IO-Link |
Supply voltage UB | 18 ... 30 V, DC |
Current consumption, max. | 175 mA |
Number of digital switching inputs | 3 Piece(s) |
Type | Digital switching input |
Switching voltage high, min. | 8 V |
Switching voltage low, max. | 5 V |
Voltage type | DC |
Function | External trigger mode: 8 color presets Trigger 1 |
Function | External trigger mode: 8 color presets Trigger 2 |
Function | External trigger mode: 8 color presets Trigger 3 |
Type | IO-Link |
Function | Four operating modes, color and buzzer configuration |
COM mode | COM2 |
Min. cycle time | COM2 = 5 ms |
Frame type | TYPE_2_V |
Specification | V1.1 |
Device ID | 5000 |
SIO-mode support | Yes |
Number of connections | 1 Piece(s) |
Function | IO-Link Light color via control of pins (external trigger mode) Signal IN Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cylindrical |
Dimension (Ø x L) | 50.6 mm x 165 mm |
Thread size | M30 x 1.5 mm |
Housing material | Metal |
Metal housing | Aluminium, anodized |
Light area material | Plastic, Polycarbonate |
Net weight | 270 g |
Housing color | Gray |
Type of illuminant | LED/24V |
Lens modules | 3 pieces, ready-made |
Signal image | Continuous, blinking, flashing light |
Angle of radiation | 360° |
Sequence of the modules (ascending) | User defined via IO-Link: RGB color space, Factory settings: red, green, yellow, blue, white, orange, pink |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | 0 ... 50 °C |
Degree of protection | IP 65 |
Protection class | III |
Approvals | UL |
Customs tariff number | 94054239 |
ECLASS 5.1.4 | 27371230 |
ECLASS 8.0 | 27371230 |
ECLASS 9.0 | 27371230 |
ECLASS 10.0 | 27371230 |
ECLASS 11.0 | 27371230 |
ECLASS 12.0 | 27371230 |
ECLASS 13.0 | 27371230 |
ECLASS 14.0 | 27371230 |
ECLASS 15.0 | 27371230 |
ETIM 5.0 | EC001042 |
ETIM 6.0 | EC001042 |
ETIM 7.0 | EC001042 |
ETIM 8.0 | EC001042 |
ETIM 9.0 | EC001042 |
ETIM 10.0 | EC001042 |