SYS-HAMT-P1-000-002

Safety relay

Part no.: SO-000134

Application X-muting and 2x X-muting as replacement for MSI-m/R, MSI-mE/R, MSI-mx/Rx, MSI-mxE/Rx
Functions "Muting" signal output
"System error" signal output
Cross circuit monitoring
Dynamic contactor monitoring (EDM), selectable
Muting time monitoring (10 min / 100 h)
PC diagnostics interface
Start/restart interlock (RES)
Static contactor monitoring (EDM)
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
Category Up to 4 (depending on the category of the upstream protective device), EN ISO 13849
Number of safety-related switching outputs (OSSDs) 3 Piece(s)
Type Safety-related switching output OSSD
Voltage type AC/DC
Switching element Relay, NO
Switching element Relay, NO
Switching element Relay, NO
Connectible safety sensors (AOPDs) up to 2 AOPD type 4
Connectible electro-mechanical safety devices E-Stop command devices, 1 and 2-channel
Safety switches
Type of connection Terminal
Type of terminal Screw terminal
Design Cubic
Dimension (W x H x L) 67.5 mm x 99 mm x 111.5 mm
Net weight 340 g
Housing color Red
Number of connectible AOPDs of type 4, category 4 2 Piece(s)
Number of additionally connectible safety switch, category 4 2
Degree of protection IP 20
Customs tariff number 85365019
ECLASS 5.1.4 27371800
ECLASS 8.0 27371819
ECLASS 9.0 27371819
ECLASS 10.0 27371819
ECLASS 11.0 27371819
ECLASS 12.0 27371819
ECLASS 13.0 27371819
ECLASS 14.0 27371819
ECLASS 15.0 27371819
ETIM 5.0 EC001449
ETIM 6.0 EC001449
ETIM 7.0 EC001449
ETIM 8.0 EC001449
ETIM 9.0 EC001449
ETIM 10.0 EC001449
Package insert - pdf
EC declaration of conformity - pdf