Set-AC-MTX-4A
Mounting device set
Series | Set-AC |
Suitable for | 25C series sensors MLD 500, MLD 300 multiple light beam safety devices |
Net weight | 1,200 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Supplied mounting bracket |
Number of muting sensors | 0 Piece(s) |
Customs tariff number | 85389099 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27272792 |
ECLASS 11.0 | 27272792 |
ECLASS 12.0 | 27272792 |
ECLASS 13.0 | 27272792 |
ECLASS 14.0 | 27272792 |
ECLASS 15.0 | 27272792 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |