S420-9CB2-LW

Safety hinge switch

Part no.: 63000420

Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Results list: 1 products found
S400-M4-CB2PUR-W
Safety hinge switch
Part no.: 63000411
  • Series: S400
  • Contact allocation: 2NC + 1NO
  • Switching principle: Slow-action contact
  • Connection: Cable
Part no.: 63000411
Series S400
Functions Integration in control circuits up to category4 in accordance with EN ISO 13849-1
Locking device without guard interlocking according to EN ISO 14119
Mechanical hinge with integrated safety switch
Mission time 20 years, EN ISO 13849-1
B10d 5,000,000 number of cycles
Usage category at DC 13 Ue 24 V, Ie 2 A, EN 60947-5-1
Usage category at AC 15 Ue 24 V, Ie 2 A, EN 60947-5-1
Contact allocation 2NC + 2NO
Contact opening Force-fit
Short circuit protected 500 V, 2 A, type gG, IEC 60269-1
Rated insulation voltage 30 V AC, 36 V DC
Conventional thermal current, max. 2 A
Number of connections 1 Piece(s)
Function Contact connection
Type of connection Cable
Cable length 2,000 mm
Sheathing material PVC
Number of conductors 8 -wire
Design Cubic
Dimension (W x H x L) 76 mm x 31.5 mm x 126 mm
Housing material Stainless steel
Stainless steel housing AISI 316L
Electrical contact material Silver alloy
Net weight 1,025 g
Housing color Silver
Type of fastening Mounting plate
Mounting thread
Side of cable entry Wall side
Switch type Interlock device without guard interlocking, ISO 14119
Switching principle Slow-action contact
Axial stress 2,000 N·m
Radial stress 2,000 N·m
Torsional stress 50 N·m
Mechanical life time 1,000,000 actuation cycles, IEC 6047-5-1
Actuation frequency, max. 1,200 per hour, IEC 6047-5-1
Internal actuator Safety switch in hinge, encapsulated
Actuating path (angle) with forced separation 4 N, From set switching point
Actuation angle, max. 180 °
Ambient temperature, operation -25 ... 80 °C
Degree of contamination 3, EN 60947-1
Degree of protection IP 67
IP 69K
Approvals TÜV Süd
c UL US
Customs tariff number 85369095
ECLASS 5.1.4 27272690
ECLASS 8.0 27270609
ECLASS 9.0 27270609
ECLASS 10.0 27270609
ECLASS 11.0 27270609
ETIM 5.0 EC002591
ETIM 6.0 EC002591
ETIM 7.0 EC002591
Operating instructions - pdf
Operating instructions - Application Note - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - TÜV Süd - pdf