S300-M13C3-M20-CB

Safety position switch

Part no.: 63000304

Icon Icon Icon Icon
Series S300
Functions Integration in control circuits up to category4 in accordance with EN ISO 13849-1
Locking device without guard interlocking according to EN ISO 14119
Mission time 20 years, EN ISO 13849-1
B10d 40,000,000 number of cycles
Usage category at DC 13 Ue / Ie: 24 V / 6 A, 125 V / 1.1 A, 250 V / 0.4 A, EN 60947-5-1
Usage category at AC 15 Ue / Ie: 250 V / 6 A, 400 V / 4 A, 500 V / 1 A, EN 60947-5-1
Contact allocation 2NC + 1NO
Contact opening Force-fit
Short circuit protected 500 V, 10 A, type aM, IEC 60269-1
Contact protection Earthing
Rated insulation voltage 400 V AC, 500 V DC
Conventional thermal current, max. 10 A
Number of connections 1 Piece(s)
Number of cable entries 3 Piece(s)
Function Contact connection
Type of connection Terminal
Type of terminal Screw terminal
No. of pins 6 -pin
Connection cross sections 1 x 0.34 mm² to 2 x 1.5 mm², wire
Design Cubic
Dimension (W x H x L) 56 mm x 33 mm x 88 mm
Housing material Metal
Metal housing ZAMAK
Electrical contact material Silver alloy
Net weight 263 g
Housing color Gray
Type of fastening Through-hole mounting
Type of cable entry M20 x 1.5
Switch type Interlock device without guard interlocking, ISO 14119
Switching principle Slow-action contact
Switching direction Both sides
One side
Approach actuation directions 4 x side (90°)
360°
Approach speed Depending on actuator used
Mechanical life time 20,000,000 actuation cycles, IEC 60947-5-1
Actuation frequency, max. 3,600 per hour, IEC 60947-5-1
Actuator mount Short
Ambient temperature, operation -25 ... 80 °C
Degree of contamination 3, EN 60947-1
Degree of protection IP 67
Approvals IMQ
c UL US
Customs tariff number 85369095
ECLASS 5.1.4 27272601
ECLASS 8.0 27272601
ECLASS 9.0 27272601
ECLASS 10.0 27272601
ECLASS 11.0 27272601
ECLASS 12.0 27272601
ECLASS 13.0 27272601
ECLASS 14.0 27272601
ECLASS 15.0 27272601
ETIM 5.0 EC000030
ETIM 6.0 EC000030
ETIM 7.0 EC000030
ETIM 8.0 EC000030
ETIM 9.0 EC000030
ETIM 10.0 EC000030
3D-CAD model - S300-M13C3-M20-CB - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf