ROD 308

Laser scanner

Part no.: 50153046

Series ROD 300
Application Container checking
Contour measurement
Navigation
Operating range 0.08 ... 25 m
Light source Laser, Infrared
Laser class 1, IEC/EN 60825-1:2014
Angular resolution 0.1° at 40 Hz
0.2° at 50 Hz
0.2° at 80 Hz
Scanning angle 275 °
Detection range 0.08 ... 25 m, Diffuse reflection > 90%
7 m at 1.8 % reflection
15 m at 10 % reflection
25 m at 90 % reflection
Supply voltage UB 12 ... 24 V, DC, -10 ... 30 %
Response time 12.5 ... 25 ms
Number of connections 2 Piece(s)
Function Machine interface
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 12 -pin
Encoding A-coded
Function Data interface
Measurement value transmission via UDP (signal strength, distance and process image)
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Dimension (W x H x L) 80 mm x 80 mm x 85 mm
Housing material Metal
Plastic
Metal housing Diecast zinc
Lens cover material Plastic
Net weight 630 g
Type of fastening Mounting plate
Through-hole mounting
Via optional mounting device
Note For further details on the LED circuit segment assignment, see the operating instructions at www.leuze.com
Ambient temperature, operation -30 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Relative humidity (non-condensing) 0 ... 95 %
Degree of protection IP 67
Protection class III
Customs tariff number 85365019
ECLASS 5.1.4 27270990
ECLASS 8.0 27270913
ECLASS 9.0 27270913
ECLASS 10.0 27270913
ECLASS 11.0 27270913
ECLASS 12.0 27270913
ECLASS 13.0 27270913
ECLASS 14.0 27270913
ECLASS 15.0 27270913
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
3D-CAD model - zip
EPLAN macro - edz
Software - Configuration Setup - zip
Package insert - pdf
Operating instructions - pdf
Operating instructions - Ethernet - pdf
Data sheet - pdf