REF 6-A-7x295
Reflective tape
Design | Rectangular |
Direction independent | No |
Triple reflector size | 0.3 mm |
Mounting dimension, width | 7 mm |
Mounting dimension, height | 295 mm |
Reflective surface, height | 295 mm |
Reflective surface, width | 7 mm |
Reflector material | Plastic |
Polarization-changing | Yes |
Chemical designation, reflector material | PMMA |
Structure, active surface | Mikrotriple |
Net weight | 1 g |
Type of fastening | Self-adhesive |
Ambient temperature, operation | -40 ... 70 °C |
Customs tariff number | 39191080 |
ECLASS 5.1.4 | 27279203 |
ECLASS 8.0 | 27279203 |
ECLASS 9.0 | 27273601 |
ECLASS 10.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 13.0 | 27273601 |
ECLASS 14.0 | 27273601 |
ECLASS 15.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |