REF 4-A-5x34

Reflective tape

Part no.: 50148398

Design Rectangular
Direction independent Yes
Mounting dimension, width 5 mm
Mounting dimension, height 34 mm
Reflective surface, height 34 mm
Reflective surface, width 5 mm
Reflector material Plastic
Polarization-changing Yes
Chemical designation, reflector material PMMA
Structure, active surface Triple
Net weight 1 g
Type of fastening Self-adhesive
Ambient temperature, operation -40 ... 80 °C
Customs tariff number 39191080
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467
3D-CAD model - zip