REF 4-A-300x300

Reflective tape

Part no.: 50141014

Design Rectangular
Direction independent No
Reflective surface, height 300 mm
Reflective surface, width 300 mm
Polarization-changing Yes
Chemical designation, reflector material PMMA
Net weight 103 g
Type of fastening Adhesive
Ambient temperature, operation -40 ... 80 °C
Customs tariff number 39191080
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467