PTKS 50x50
Reflector
Design | Rectangular |
Reflective surface, height | 50 mm |
Reflective surface, width | 50 mm |
Type of fastening | Fastening on back |
Customs tariff number | 39269097 |
ECLASS 5.1.4 | 27279203 |
ECLASS 8.0 | 27279203 |
ECLASS 9.0 | 27273601 |
ECLASS 10.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |