Data within a network is transferred in different ways. Optical data transmission photoelectric sensors use the ‘air’ medium to transfer data invisibly, contactlessly and wear-free over a distance of up to 300 m. This is a leading technology in plant engineering and combines efficiency with cost effectiveness.
Sensor solutions for primary packaging in beverage filling, pharmaceutical and meat packaging as well as confectionery and bakery production, for secondary packaging and for the end-of-line area.
Sensor solutions for hydraulic and eccentric presses, punching and laser cutting machines, pipe and wire bending machines, processing centers, hydraulic press brakes, metal sawing machines, sheet metal feeders and robot work areas.
Global industry is in a constant state of flux – and with it, the complex demands on safety systems designed to protect people and equipment. With a comprehensive portfolio to satisfy all safety requirements, we offer you complete safety, an efficient flow of materials, and maximum availability levels worldwide.
We are constantly working on technological challenges and important issues in the markets of our customers. This is a prerequisite for our efficient product development and consulting expertise.
Leuze is an international sensor expert for automation technology. With curiosity and determination, we – the Sensor People – have been forerunners for innovations and technological milestones in industrial automation for more than 60 years.
To us, innovation means using our curiosity and determination to the full extent in order to make you successful for the long-term in an ever changing industry. Your success is our objective and motivation.
We accompany our customers during the entire life cycle of their machines or systems by providing competent advice and offering our comprehensive support and services.
With over 20 subsidiaries and supported by more than 40 international distributors around the world, we are represented in the most important markets of our industry and are always in close proximity to our customers.
We are constantly working on challenges and important issues in the markets of our customers. This is what makes our consultation and development work so successful, enabling us to offer our customers efficient solutions.
Defective devices are repaired in our service center competently and quickly. We offer you an extensive service packet to keep any system downtimes to a minimum.
Plastic fiber optics are suitable for universal applications with low space requirements for object detection. Glass fiber optics are used in demanding environmental conditions with high temperatures and are resistant to chemicals. For radiation through foils or applications with high light power, they offer further advantages through the especially low damping. The flexible fiber optics with various head shapes can be integrated in nearly any system design. The detection range is dependent on the fiber optics and amplifiers used. Fiber optics can be used with the throughbeam principle or with scanning function. As a fiber array with multiple light beams, they can be used to detect especially small objects.