Optical guidance
Optical tracking through edge detection is an economical option for automated guided vehicles. Ideal for expansive production and storage areas in which the routes of the vehicles frequently need to be changed. The compact sensor is available in various models with different detection widths and interfaces. It is especially well suited for integration in flat vehicles, as the minimum distance from the floor is just 10 mm.
Overview
Article list
Article list
Product selector
Filter
Results list: 6 products found
OGS 600-140/D2-M12.8
Optical guidance sensor
Part no.:
50137477
- Interface: RS 422
- Detection width for complete trace: 115 mm
OGS 600-280/D2-M12.8
Optical guidance sensor
Part no.:
50137476
- Interface: RS 422
- Detection width for complete trace: 265 mm
OGS 600-140/D3-M12.8
Optical guidance sensor
Part no.:
50137475
- Interface: RS 485
- Detection width for complete trace: 115 mm
OGS 600-280/D3-M12.8
Optical guidance sensor
Part no.:
50137474
- Interface: RS 485
- Detection width for complete trace: 265 mm
OGS 600-140/CN-M12
Optical guidance sensor
Part no.:
50137473
- Interface: CANopen
- Detection width for complete trace: 115 mm
OGS 600-280/CN-M12
Optical guidance sensor
Part no.:
50137472
- Interface: CANopen
- Detection width for complete trace: 265 mm
Part data of: 10/04/2025