Measuring fork sensors
With the sensors, an infrared light-band illuminates a CCD line. A passing object can thereby be measured by its occlusion. The resolution of 14 µm and the high reproducibility enable the reliable measurement of very fine yarns and wires. The variety of implementable measurement functions enables the position detection of transparent edges, the determination of the thinnest or thickest wire and much more. The vacuum resistance of the devices also enables use in carbon fiber production.
Overview
Article list
Article list
Product selector
Filter
27 mm
98 mm
27
98
Results list: 8 products found
GS 754B/C4-98-S12
Fork photoelectric sensor
Part no.:
50119712
- Mouth width: 98 mm
- Analog output: Analog output, Current
GS 754B/D24-98-S12
Fork photoelectric sensor
Part no.:
50119710
- Mouth width: 98 mm
- Interface: RS 232
GS 754B/V4-98-S12
Fork photoelectric sensor
Part no.:
50117818
- Mouth width: 98 mm
- Analog output: Analog output, Voltage
GS 754B/V4-27-S12
Fork photoelectric sensor
Part no.:
50115809
- Mouth width: 27 mm
- Analog output: Analog output, Voltage
GS 754B/D24-27-S12
Fork photoelectric sensor
Part no.:
50115807
- Mouth width: 27 mm
- Interface: RS 232
GS 754B/C4-27-S12
Fork photoelectric sensor
Part no.:
50115803
- Mouth width: 27 mm
- Analog output: Analog output, Current
Part data of: 16/04/2025