Protective screens
Protective and easily replaced
The PS/PSC protective screens protect the front of the sensors in harsh environments against device soiling and damage and can be easily replaced when required. The hard-wearing PMMA plastic has extremely good transparency. The protective screens are available for the MLC safety light curtains and DC/UDC device columns.
The PS/PSC protective screens protect the front of the sensors in harsh environments against device soiling and damage and can be easily replaced when required. The hard-wearing PMMA plastic has extremely good transparency. The protective screens are available for the MLC safety light curtains and DC/UDC device columns.
Overview
Article list
Article list
Product selector
Filter
Results list: 22 products found
MLC-PS1800
Protective screen
Part no.:
347082
- Suitable for: MLC 500, MLC 300 safety light curtains
- Protective field height: 1,800 mm
MLC-PS1650
Protective screen
Part no.:
347081
- Suitable for: MLC 500, MLC 300 safety light curtains
- Protective field height: 1,650 mm
MLC-PS1500
Protective screen
Part no.:
347080
- Suitable for: MLC 500, MLC 300 safety light curtains
- Protective field height: 1,500 mm
Part data of: 10/04/2025