OTB 40-GN250

Film

Part no.: 50137873

Suitable for OGS 600 optical guidance
Dimension (W x H x L) 40 mm x 0.5 mm x 25,000 mm
Net weight 468 g
Mechanical properties easy to clean
free from wear
immediately ready for operation
sturdy
Color Green
Material PVC
Adhesive Acrylate adhesive
Strength of adhesive 1 mm
Ambient temperature, operation -20 ... 55 °C
Processing temperature 15 ... 25 °C
Property of base Clean
Dry
Free of grease
Smooth
Customs tariff number 39191012
ECLASS 5.1.4 27289200
ECLASS 8.0 27289290
ECLASS 9.0 27289290
ECLASS 10.0 27280192
ECLASS 11.0 27280192
ECLASS 12.0 27280192
ECLASS 13.0 27280192
ECLASS 14.0 27280192
ECLASS 15.0 27280192
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015