OTB 30/100-BK/WH250
Film
Suitable for | OGS 600 optical guidance |
Dimension (W x H x L) | 100 mm x 0.5 mm x 25,000 mm |
Net weight | 1,689 g |
Mechanical properties | easy to clean free from wear immediately ready for operation sturdy |
Color | striped (black and white) |
Material | PVC |
Adhesive | Acrylate adhesive |
Strength of adhesive | 10 mm |
Ambient temperature, operation | -20 ... 55 °C |
Processing temperature | 15 ... 25 °C |
Property of base | Clean Dry Free of grease Smooth |
Customs tariff number | 39191012 |
ECLASS 5.1.4 | 27289200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27289290 |
ECLASS 10.0 | 27280192 |
ECLASS 11.0 | 27280192 |
ECLASS 12.0 | 27280192 |
ECLASS 13.0 | 27280192 |
ECLASS 14.0 | 27280192 |
ECLASS 15.0 | 27280192 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |