ODT3C.3/L6-200-M8
Distance diffuse sensor with background suppression
Series | 3C |
Operating principle | Distance diffuse sensor with background suppression |
Special version | 2 independent switching outputs Measurement value output |
Black-white error | < ± 3 mm |
Operating range | 0.01 ... 0.15 m |
Operating range | Guaranteed operating range |
Adjustment range | 30 ... 150 mm |
Beam path | Focused |
Light source | LED, Red |
Wavelength | 645 nm |
LED group | Exempt group (in acc. with EN 62471) |
Light spot size [at sensor distance] | 10 mm x 10 mm [100 mm] |
Type of light spot geometry | square |
Focus | Fixed |
Focal distance | 150 mm |
Measurement range | 30 ... 150 mm |
Resolution | 1.0 mm |
Accuracy | -3 ... 3 mm |
Reproducibility (1 sigma) | 1 ... 1.4 mm |
Measurement value output | via IO-Link |
Optical distance measurement principle | Triangulation |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 12 ... 30 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 25 mA |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, Push-pull |
Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) |
Switching element | Transistor, Push-pull |
Switching principle | Light switching (PNP)/dark switching (NPN) |
Switching frequency | 750 Hz |
Response time | 0.66 ms |
Readiness delay | 300 ms |
Type | IO-Link |
COM mode | COM3 |
Profile | Smart sensor profile |
Min. cycle time | COM3 = 0.6 ms |
Specification | V1.1 |
Device ID | 2200 |
SIO-mode support | Yes |
Function | Signal OUT Voltage supply |
Type of connection | Cable with connector |
Cable length | 200 mm |
Sheathing material | PUR |
Cable color | Black |
Wire cross section | 0.2 mm² |
Thread size | M8 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Dimension (W x H x L) | 11.4 mm x 34.2 mm x 18.3 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Lens cover material | Plastic / PMMA |
Net weight | 20 g |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Compatibility of materials | ECOLAB |
Type of display | LED |
Operational controls | Teach button |
Function of the operational control | Light/dark switching Range adjustment |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 9.0 | EC002719 |
ETIM 10.0 | EC002719 |