ODSL 8/C66-45-S12

Optical distance sensor

Part no.: 50108364

Icon Icon Icon Icon
Series 8
Type of scanning system Against object
Light source Laser, Red
Laser class 2, IEC/EN 60825-1:2014
Light spot size [at sensor distance] 1 mm
Measurement range 25 ... 45 mm
Resolution 0.03 mm
Accuracy 1.5 %
Reference value, accuracy Measurement distance
Repeatability 0.2 %
Reference value repeatability Measurement distance
Measurement time 2 ... 7 ms
Referencing No
Black/white behavior 1.5 %
Optical distance measurement principle Triangulation
Supply voltage UB 18 ... 30 V, DC
Number of analog outputs 1 Piece(s)
Number of digital switching outputs 2 Piece(s)
Type Current
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Type of connection Connector, Turning, 90°
Thread size M12
Material Metal
No. of pins 5 -pin
Dimension (W x H x L) 15 mm x 48 mm x 38 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 70 g
Type of configuration Switch
Operational controls Rotary switch
Ambient temperature, operation -40 ... 50 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90318020
ECLASS 5.1.4 27270801
ECLASS 8.0 27270801
ECLASS 9.0 27270801
ECLASS 10.0 27270801
ECLASS 11.0 27270801
ECLASS 12.0 27270916
ECLASS 13.0 27270916
ECLASS 14.0 27270916
ECLASS 15.0 27270916
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf