ODSL 30/V-30M Ex d
Optical distance sensor
Series | 30 |
Type of scanning system | Against object |
Special version | Ex-protected |
Light source | Laser, Red |
Laser class | 2, IEC/EN 60825-1:2014 |
Light spot size [at sensor distance] | 6 mm [10,000 mm] |
Measurement range (6 … 90 % diffuse reflection) | 200 ... 30,000 mm |
Resolution | 1.0 mm |
Accuracy, short range | 2 %(+/-) without referencing / 1 % (+/-) with referencing (with measurement range up to 2.5 m) |
Accuracy, distant range | 1 %(+/-) without referencing / 1 % (+/-) with referencing (with measurement range of 5 ... 30 m) |
Reproducibility (3 sigma) | 2 mm |
Referencing | Yes |
Optical distance measurement principle | Phase measurement |
Supply voltage UB | 18 ... 30 V, DC |
Open-circuit current | 0 mA |
Number of digital switching inputs | 1 Piece(s) |
Function | Programmable |
Number of analog outputs | 2 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Type | Current |
Switching element | Transistor, Push-pull |
Response time | 30 ... 100 ms |
Type of connection | Cable |
Cable length | 15,000 mm |
Number of conductors | 8 -wire |
Dimension (W x H x L) | 135 mm x 143 mm x 290 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Glass |
Net weight | 6,500 g |
Operational controls | LC Display Membrane keyboard |
Ambient temperature, operation | -10 ... 45 °C |
Ambient temperature, storage | -40 ... 70 °C |
Ex device category | 2D 2G |
Ex-Zone | 1 21 |
Degree of protection | IP 67 |
Protection class | II |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 10.0 | 27270801 |
ECLASS 11.0 | 27270801 |
ECLASS 12.0 | 27270916 |
ECLASS 13.0 | 27270916 |
ECLASS 14.0 | 27270916 |
ECLASS 15.0 | 27270916 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |